HSS Tap DIN General & SUS Application Series VA-POT, UNJC DIN 2184-1

Brand :
OSG
Caution
Product Description
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
HSS Taps DIN General & SUS Application Series VA-POT, UNJC DIN 2184-1
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Dimensions
Dimensional drawing
| EPD No. | Thread Size | TAP Limit | L | l1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48002457 | 4-40 UNJC | 3B | 56 | 18 | 3.5 | 2.7 | 2 |
| 48002461 | 6-32 UNJC | 3B | 56 | 20 | 4 | 3 | 3 |
| 48002464 | 8-32 UNJC | 3B | 63 | 21 | 4.5 | 3.4 | 3 |