1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN General & SUS Application Series VA-POT, UNF DIN 2184-1

HSS Tap DIN General & SUS Application Series VA-POT, UNF DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-POT, UNF DIN 2184-1

HSS Taps DIN General & SUS Application Series VA-POT, UNC DIN 2184-1

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

Dimensions

Type 1

HSS Taps DIN General & SUS Application Series VA-POT, UNC DIN 2184-1

Dimensional drawing of type 1 (formerly known as DIN 2182. No change of specifications)

EDP No.Thread SizeTAP LimitLl1daZType
7.5E+076-40 UNF2B56134331
7.5E+0710-32 UNF2B702564.932
7.5E+071/4-28 UNF2B803075.532
7.5E+075/16-24 UNF2B903586.232
7.5E+073/8-24 UNF2B90359732

Type 2

HSS Taps DIN General & SUS Application Series VA-POT, UNC DIN 2184-1

Dimensional drawing of type 2 (formerly known as DIN 2183. No change of specifications)

EDP No.Thread SizeTAP LimitLldaZ
751486507/16-20 UNF2B1002086.23
751491501/2-20 UNF2B10022973
751496509/16-18 UNF2B100221193
751504505/8-18 UNF2B100221293
751517503/4-16 UNF2B1102514113
751528607/8-14 UNF2B125251814.53
751539601-12 UNF2B125251814.53
Part Number
75146220
75146730
75147240
75147640
75148140
75148650
75149150
75149650
75150450
75151750
75152860
75153960
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Type

฿ 783.00

HSS TAP 1 Piece(s) 91 Day(s) 56-6-40 UNF43131

฿ 804.00

HSS TAP 1 Piece(s) 91 Day(s) 702510-32 UNF64.9-2

฿ 875.00

HSS TAP 1 Piece(s) 91 Day(s) 80301/428 UNF75.5-2

฿ 939.00

HSS TAP 1 Piece(s) 91 Day(s) 90355/16-24 UNF86.2-2

฿ 1,017.00

HSS TAP 1 Piece(s) 91 Day(s) 90353/8-24 UNF97-2

฿ 1,285.00

HSS TAP 1 Piece(s) 91 Day(s) 100-7/16-20 UNF86.220-

฿ 1,217.00

HSS TAP 1 Piece(s) 91 Day(s) 100-1/2-20 UNF9722-

฿ 1,441.00

HSS TAP 1 Piece(s) 91 Day(s) 100-9/16-18 UNF11922-

฿ 1,662.00

HSS TAP 1 Piece(s) 91 Day(s) 100-5/8-18 UNF12922-

฿ 2,144.00

HSS TAP 1 Piece(s) 91 Day(s) 110-3/4-16 UNF141125-

฿ 2,724.00

HSS TAP 1 Piece(s) 91 Day(s) 125-7/8-14 UNF1814.525-

฿ 3,613.00

HSS TAP 1 Piece(s) 91 Day(s) 125-1-12 UNF1814.525-

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Surface Treatment Steam Oxide
Z(mm) 3 TAP Limit 2B Chamfer Length(mm) B/4