(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Two types of VA-POT series
General application tap in DIN series, Suitable for carbon steel, alloy steel, mild steel, and stainless in through hole application.
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z | Type |
---|---|---|---|---|---|---|---|---|
63812560 | M2 x 0.4 | 6H | 45 | 8 | 2.8 | 2.1 | 2 | 1 |
63812860 | M2.2 x 0.45 | 6H | 45 | 9 | 2.8 | 2.1 | 2 | 1 |
63813360 | M2.5 x 0.45 | 6H | 50 | 9 | 2.8 | 2.1 | 2 | 1 |
63813860 | M3x 1.5 | 6H | 56 | 18 | 3.5 | 2.7 | 3 | 2 |
63814060 | M3.5 x 0.6 | 6H | 56 | 20 | 4 | 3 | 3 | 2 |
63814460 | M4 x 0.7 | 6H | 63 | 21 | 4.5 | 3.4 | 3 | 2 |
63814960 | M5 x 0.8 | 6H | 70 | 25 | 6 | 4.9 | 3 | 2 |
63815560 | M6 x 1 | 6H | 80 | 30 | 6 | 4.9 | 3 | 2 |
63816160 | M8 x 1.25 | 6H | 90 | 35 | 8 | 6.2 | 3 | 2 |
63816960 | M10 x 1.5 | 6H | 100 | 39 | 10 | 8 | 3 | 2 |
Part Number |
---|
63812560 |
63812860 |
63813360 |
63813860 |
63814060 |
63814460 |
63814960 |
63815560 |
63816160 |
63816960 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 552.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 45 | 8 | 2 | M2 x 0.4 | 2.8 | 2.1 | 1 | ||
฿ 544.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 45 | 9 | 2 | M2.2 x 0.45 | 2.8 | 2.1 | 1 | ||
฿ 541.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 50 | 9 | 2 | M2.5 x 0.45 | 2.8 | 2.1 | 1 | ||
฿ 476.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 56 | 18 | 3 | M3 x 0.5 | 3.5 | 2.7 | 2 | ||
฿ 501.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 56 | 20 | 3 | M3.5 x 0.6 | 4 | 3 | 2 | ||
฿ 485.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 63 | 21 | 3 | M4 x 0.7 | 4.5 | 3.4 | 2 | ||
฿ 506.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 70 | 25 | 3 | M5 x 0.8 | 6 | 4.9 | 2 | ||
฿ 510.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 80 | 30 | 3 | M6 x 1 | 6 | 4.9 | 2 | ||
฿ 588.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 35 | 3 | M8 x 1.25 | 8 | 6.2 | 2 | ||
฿ 739.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 39 | 3 | M10 x 1.5 | 10 | 8 | 2 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 6H | Chamfer Length(mm) | B/4 |
How can we improve?
How can we improve?