1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Tap High Performance Series A-POT, Metric DIN 374 (48145156)

HSS TAP

HSS Tap High Performance Series A-POT, Metric DIN 374 (48145156)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

A-POT maximizes the performance of machining center 

HSS Taps High Performance Series A-POT, Metric DIN 374

The advantage of A-POT over the competitors’ and conventional taps was verified.

HSS Taps High Performance Series A-POT, Metric DIN 374

Product picture of DIN high performance tap A-POT metric for DIN 374

First choice in quality and performance 
Powder metal spiral-point cutting tap for through holes
Multilayer TiCN coating
High speed tapping in general steels, aluminium, stainless steels

Dimensions

HSS Taps High Performance Series A-POT, Metric DIN 374

Dimensional drawing

Unit: mm

EDP No.Thread SizeTAP LimitsldaZ
48145156M6 x 0.756HX80144.53.43
48145162M8 x 16HX902264.93
48145170M10 x 16HX902075.53
48145171M10 x 1.256HX1002475.53
48145180M12 x 16HX10022973
48145181M12 x 1.256HX10022973
48145182M12 x 1.56HX10022973
48145192M14 x 1.56HX100221194
48145203M16 x 1.56HX100221294
48145216M18 x 1.56HX1102514114
48145230M20 x 1.56HX1252516124
48145240M22 x 1.56HX125251814.54
48145250M24 x 1.56HX140281814.54
Part Number
48145156
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 843.00

HSS TAP 1 Piece(s) 91 Day(s) 803M6 x 0.754.53.414

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes Surface Treatment V Coating
TAP Limit 6HX Chamfer Length(mm) B/4

Please check the type/dimensions/specifications of the part 48145156 in the HSS Tap High Performance Series A-POT, Metric DIN 374 series.

Products with similar specification

Part Number
48145162
48145170
48145171
48145180
48145181
48145182
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,011.00

1 Piece(s) 91 Day(s) 903M8 x 164.922

฿ 1,234.00

1 Piece(s) 91 Day(s) 1003M10 x 1.2575.524

฿ 1,456.00

1 Piece(s) 91 Day(s) 903M10 x 175.520

฿ 1,551.00

1 Piece(s) 91 Day(s) 1003M12 x 1.59722

฿ 1,694.00

1 Piece(s) 91 Day(s) 1003M12 x 1.259722

฿ 1,835.00

1 Piece(s) 91 Day(s) 1003M12 x 19722