1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap High Performance Series A-POT, Metric DIN 376 (48145179)

HSS TAP

HSS Tap High Performance Series A-POT, Metric DIN 376 (48145179)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

A-POT maximizes the performance of machining center 

HSS Taps High Performance Series A-POT, Metric DIN 376

The advantage of A-POT over the competitors’ and conventional taps was verified.

 
HSS Taps High Performance Series A-POT, Metric DIN 376

Product picture of DIN high performance tap A-POT metric for DIN 376

· First choice in quality and performance 
· Powder metal spiral-point cutting tap for through holes
· Multilayer TiCN coating
· High speed tapping in general steels, aluminium, stainless steels

Dimensions

HSS Taps High Performance Series A-POT, Metric DIN 376

Dimensional drawing

Unit: mm

EDP No.Thread SizeTAP LimitsldaZ
48145197M12 x 1.756HX11028973
48145191M14 x 26HX110301193
48145202M16 x 26HX110321293
48145214M18 x 2.56HX1253414113
48145228M20 x 2.56HX1403416123
48145238M22 x 2.56HX140341814.53
48145247M24 x 36HX160381814.53
Part Number
48145179
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,411.00

HSS TAP 1 Piece(s) 91 Day(s) 110M12 x 1.759728

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes Surface Treatment V Coating
Z(mm) 3 TAP Limit 6HX Chamfer Length(mm) B/4

Please check the type/dimensions/specifications of the part 48145179 in the HSS Tap High Performance Series A-POT, Metric DIN 376 series.

Products with similar specification

Part Number
48145191
48145202
48145214
48145228
48145238
48145247
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,684.00

1 Piece(s) 91 Day(s) 110M14 x 211930

฿ 1,979.00

1 Piece(s) 91 Day(s) 110M16 x 212932

฿ 2,673.00

1 Piece(s) 91 Day(s) 125M18 x 2.5141134

฿ 3,167.00

1 Piece(s) 91 Day(s) 140M20 x 2.5161234

฿ 3,738.00

1 Piece(s) 91 Day(s) 140M22 x 2.51814.534

฿ 4,076.00

1 Piece(s) 91 Day(s) 160M24 x 31814.538