Stainless Steel Stand

Caution
Product Description
[Features]
·All are finished with stainless steel SUS304.
·When using the assembly stand in a laboratory, rusting and deterioration of parts may ruin the aesthetics of the room. With this stainless steel system stand, there is no need to worry. It is safe because it is a material with excellent durability and corrosion resistance.
·With a stainless steel pipe (ø13 mm), a stainless steel base (SUB type), a stainless steel C clamp holder, and a stainless steel diagonal reinforcement rod, you can assemble a wide variety of stands.
* If you want to fix it with the base stopper for stainless steel system stand, please purchase 4 pcs.
Stainless steel stand specifications
| Part number | 110-53301 | 110-53302 | 110-53303 |
|---|---|---|---|
| Stainless steel system base | SUB440: SUS304 W25 × L437 × H32 mm, 2.6 kg × 2 pcs. | SUB440: SUS304 W25 × L437 × H32 mm, 2.6 kg × 2 pcs. | SUB440: SUS304 W25 × L437 × H32 mm, 2.6 kg × 2 pcs. |
| Stainless steel pipe | SUS304 ø13 × 600 mm × 5 pcs. | SUS304 ø13 × 900 mm × 5 pcs. | SUS304 ø13 × 1,000 mm × 6 pcs. |
| Stainless steel pipe | SUS304 ø13 × 1,000 mm × 4 pcs. | SUS304 ø13 × 1,000 mm × 5 pcs. | SUS304 ø13 × 1,200 mm × 5 pcs. |
| Stainless steel C clamp holder | SUS304 ø13 mm dedicated fixing bracket × 18 pcs. | SUS304 ø13 mm dedicated fixing bracket × 22 pcs. | SUS304 ø13 mm dedicated fixing bracket × 26 pcs. |
| Stainless steel (Sliding type) Diagonal reinforcement rod | SRN750: SUS304 Expansion and contraction range within 725 to 1,300 mm × 2 pcs. | SRN750: SUS304 Expansion and contraction range within 725 to 1,300 mm × 2 pcs. | SRN750: SUS304 Expansion and contraction range within 725 to 1,300 mm × 2 pcs. |