(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crown Vacuum Eco Hose

Crown Vacuum Eco Hose

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 102-1800901

  • Product Type
    Liquid feeding tube
  • Inner Diameter × Outer Diameter(mm)
    18 × 42
  • Material
    Thermoplastic elastomer (TPE)
Part Number
102-1800901 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 26,268.00

฿ 21,014.40

HOSES 1 Piece(s) 15 Day(s) 10

Basic Specifications

Product Description

[Features]
・ Crown Vacuum Eco-Hose is a next-generation vacuum eco-hose developed with environmental issues in mind.
・ Measures have been taken to suppress the generation of dioxins during incineration.
·It is also compliant with the Food Sanitation Act of Japan (excluding n-heptane).
・ It is environmentally friendly without the generation of dioxins.
・ It has excellent ozone resistance and weather resistance.
・ It has suppleness and elasticity close to that of natural rubber.
・ It is highly flexible and has functions that can be used in high vacuum.

Specifications of 102-1800901

  • Product Type
    Liquid feeding tube
  • Inner Diameter × Outer Diameter(mm)
    18 × 42
  • Material
    Thermoplastic elastomer (TPE)
Part Number
102-1800901 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 26,268.00

฿ 21,014.40

HOSES 1 Piece(s) 15 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1