1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hypro Carbide End Mill Ball Nose Series SMG-EBD

Hypro Carbide End Mill Ball Nose Series SMG-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO carbide end mill, ball nose

 
Part Number
S510010
S510015
S510020
S510025
S510030
S510035
S510040
S510045
S510050
S510060
S510070
S510080
S510090
S510100
S510110
S510120
S510140
S510160
S510180
S510200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No. Dc
(mm)

฿ 396.00

END MILL 1 Piece(s) 91 Day(s) 2.5504S510010R0.5 x 1

฿ 366.00

END MILL 1 Piece(s) 91 Day(s) 4504S510015R0.75 x 1.5

฿ 366.00

END MILL 1 Piece(s) 91 Day(s) 5506S510020R1 x 2.0

฿ 366.00

END MILL 1 Piece(s) 91 Day(s) 6606S510025R1.25 x 2.5

฿ 366.00

END MILL 1 Piece(s) 91 Day(s) 8606S510030R1.5 x 3.0

฿ 488.00

END MILL 1 Piece(s) 91 Day(s) 8706S510035R1.75 x 3.5

฿ 488.00

END MILL 1 Piece(s) 91 Day(s) 8706S510040R2 x 4.0

฿ 540.00

END MILL 1 Piece(s) 91 Day(s) 10806S510045R2.25 x 4.5

฿ 540.00

END MILL 1 Piece(s) 91 Day(s) 10806S510050R2.5 x 5.0

฿ 704.00

END MILL 1 Piece(s) 91 Day(s) 12906S510060R3 x 6.0

฿ 1,020.00

END MILL 1 Piece(s) 91 Day(s) 14906S510070R3.5 x 7.0

฿ 1,117.00

END MILL 1 Piece(s) 91 Day(s) 141008S510080R4 x 8.0

฿ 1,533.00

END MILL 1 Piece(s) 91 Day(s) 181008S510090R4.5 x 9.0

฿ 1,533.00

END MILL 1 Piece(s) 91 Day(s) 1810010S510100R5 x 10.0

฿ 1,750.00

END MILL 1 Piece(s) 91 Day(s) 2210010S510110R5.5 x 11.0

฿ 2,115.00

END MILL 1 Piece(s) 91 Day(s) 2211012S510120R6 x 12.0

฿ 3,900.00

END MILL 1 Piece(s) 91 Day(s) 2611012S510140R7 x 14.0

฿ 4,712.00

END MILL 1 Piece(s) 91 Day(s) 3014016S510160R8 x 16.0

฿ 7,148.00

END MILL 1 Piece(s) 91 Day(s) 3414020S510180R9 x 18.0

฿ 7,961.00

END MILL 1 Piece(s) 91 Day(s) 3816020S510200R10 x 20.0

Loading...

  1. 1

Basic Information

Material Tungsten carbide Shank Suitable for the shrink holder system