1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HY-PRO Carbide End Mills 4 Flute Short Series_SMG-EMS (S540010)

END MILL

HY-PRO Carbide End Mills 4 Flute Short Series_SMG-EMS (S540010)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO carbide end mill, 4 flute short

 
Part Number
S540010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)

฿ 344.00

END MILL 1 Piece(s) 91 Day(s) 2.54401

Loading...

  1. 1

Basic Information

Material Tungsten Carbide Shank Suitable for the shrink holder system

Please check the type/dimensions/specifications of the part S540010 in the HY-PRO Carbide End Mills 4 Flute Short Series_SMG-EMS series.

Products with similar specification

Part Number
S540015
S540020
S540025
S540030
S540035
S540040
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)

฿ 319.00

1 Piece(s) 91 Day(s) 44401.5

฿ 319.00

1 Piece(s) 91 Day(s) 64402

฿ 319.00

1 Piece(s) 91 Day(s) 84402.5

฿ 319.00

1 Piece(s) 91 Day(s) 86453

฿ 424.00

1 Piece(s) 91 Day(s) 106453.5

฿ 424.00

1 Piece(s) 91 Day(s) 116454