(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HY-PRO carbide end mill, 2 flute short with premier coating
Part Number |
---|
S620010 |
S620015 |
S620020 |
S620025 |
S620030 |
S620035 |
S620040 |
S620045 |
S620050 |
S620060 |
S620070 |
S620080 |
S620090 |
S620100 |
S620110 |
S620120 |
S620140 |
S620160 |
S620180 |
S620200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Dc (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 449.00 | END MILL | 1 Piece(s) | 91 Day(s) | 2.5 | 4 | 40 | 1 | ||
฿ 424.00 | END MILL | 1 Piece(s) | 91 Day(s) | 4 | 4 | 40 | 1.5 | ||
฿ 424.00 | END MILL | 1 Piece(s) | 91 Day(s) | 6 | 4 | 40 | 2 | ||
฿ 424.00 | END MILL | 1 Piece(s) | 91 Day(s) | 8 | 4 | 40 | 2.5 | ||
฿ 424.00 | END MILL | 1 Piece(s) | 91 Day(s) | 8 | 6 | 45 | 3 | ||
฿ 527.00 | END MILL | 1 Piece(s) | 91 Day(s) | 10 | 6 | 45 | 3.5 | ||
฿ 527.00 | END MILL | 1 Piece(s) | 91 Day(s) | 11 | 6 | 45 | 4 | ||
฿ 573.00 | END MILL | 1 Piece(s) | 91 Day(s) | 11 | 6 | 45 | 4.5 | ||
฿ 573.00 | END MILL | 1 Piece(s) | 91 Day(s) | 13 | 6 | 50 | 5 | ||
฿ 714.00 | END MILL | 1 Piece(s) | 91 Day(s) | 13 | 6 | 50 | 6 | ||
฿ 1,096.00 | END MILL | 1 Piece(s) | 91 Day(s) | 16 | 8 | 60 | 7 | ||
฿ 1,179.00 | END MILL | 1 Piece(s) | 91 Day(s) | 19 | 8 | 60 | 8 | ||
฿ 1,676.00 | END MILL | 1 Piece(s) | 91 Day(s) | 19 | 10 | 70 | 9 | ||
฿ 1,676.00 | END MILL | 1 Piece(s) | 91 Day(s) | 22 | 10 | 70 | 10 | ||
฿ 1,939.00 | END MILL | 1 Piece(s) | 91 Day(s) | 22 | 12 | 75 | 11 | ||
฿ 2,253.00 | END MILL | 1 Piece(s) | 91 Day(s) | 26 | 12 | 75 | 12 | ||
฿ 3,822.00 | END MILL | 1 Piece(s) | 91 Day(s) | 26 | 16 | 85 | 14 | ||
฿ 3,871.00 | END MILL | 1 Piece(s) | 91 Day(s) | 32 | 16 | 100 | 16 | ||
฿ 5,129.00 | END MILL | 1 Piece(s) | 91 Day(s) | 32 | 18 | 100 | 18 | ||
฿ 6,412.00 | END MILL | 1 Piece(s) | 91 Day(s) | 38 | 20 | 105 | 20 |
Loading...
Coating | TiAlN | Material | Tungsten Carbide | Shank | Suitable for shrink holder system |
---|
How can we improve?
How can we improve?