1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HY-PRO Carbide End Mills High Helix Short with Premier Coating Series_TA-SMG-EHS

HY-PRO Carbide End Mills High Helix Short with Premier Coating Series_TA-SMG-EHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 678.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO carbide end mill, high helix short with premier coating

 
Part Number
S650030
S650040
S650050
S650060
S650080
S650100
S650120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)

฿ 678.00

END MILL 1 Piece(s) 91 Day(s) 86503

฿ 678.00

END MILL 1 Piece(s) 91 Day(s) 116504

฿ 722.00

END MILL 1 Piece(s) 91 Day(s) 136505

฿ 777.00

END MILL 1 Piece(s) 91 Day(s) 136506

฿ 1,456.00

END MILL 1 Piece(s) 91 Day(s) 198608

฿ 1,900.00

END MILL 1 Piece(s) 91 Day(s) 22107010

฿ 2,422.00

END MILL 1 Piece(s) 91 Day(s) 26127512

Loading...

  1. 1

Basic Information

Coating TiAlN Material Tungsten carbide Shank Suitable for the shrink holder system