(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HY-PRO carbide end mill, 3 flute short for Cu and Al alloys
Material | Tungsten Carbide | Tolerance | 0~-0.02 | Shank | Suitable for the shrink holder system |
---|---|---|---|---|---|
Helix Angle(°) | 40 |
Please check the type/dimensions/specifications of the part S530030 in the HY-PRO Carbide End Mills 3 Flute Short for Cu and Al Alloys Series_SCA-ETS series.
Part Number |
---|
S530040 |
S530050 |
S530060 |
S530080 |
S530100 |
S530120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Dc (mm) |
---|---|---|---|---|---|---|---|---|
฿ 396.00 | 1 Piece(s) | 91 Day(s) | 11 | 6 | 45 | 4 | ||
฿ 439.00 | 1 Piece(s) | 91 Day(s) | 13 | 6 | 50 | 5 | ||
฿ 572.00 | 1 Piece(s) | 91 Day(s) | 13 | 6 | 50 | 6 | ||
฿ 908.00 | 1 Piece(s) | 91 Day(s) | 19 | 8 | 60 | 8 | ||
฿ 1,245.00 | 1 Piece(s) | 91 Day(s) | 22 | 10 | 70 | 10 | ||
฿ 1,719.00 | 1 Piece(s) | 91 Day(s) | 26 | 12 | 75 | 12 |
How can we improve?
How can we improve?