1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2 Flute for Aluminum Carbide End Mills Series_AL+MG-ED

2 Flute for Aluminum Carbide End Mills Series_AL+MG-ED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 493.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 Flute for aluminum carbide end mills

 
Part Number
A2F010
A2F012
A2F015
A2F020
A2F025
A2F030
A2F040
A2F050
A2F060
A2F070
A2F080
A2F01006
A2F01508
A2F02010
A2F03015
A2F04016
A2F05022
A2F06026
A2F08031
A2F100
A2F10036
A2F120
A2F12041
A2F140
A2F140S16
A2F160
A2F16053
A2F180
A2F200
A2F20056
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dc
(mm)

฿ 493.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 36501

฿ 493.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 46501.2

฿ 493.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 56501.5

฿ 493.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 66502

฿ 543.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 106552.5

฿ 543.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 116553

฿ 543.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 136554

฿ 543.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 176555

฿ 543.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 176606

฿ 770.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 238657

฿ 770.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 238708

฿ 543.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 66601

฿ 543.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 86601.5

฿ 543.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 106602

฿ 597.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 156653

฿ 597.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 166654

฿ 543.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 226605

฿ 572.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 266706

฿ 847.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 318808

฿ 1,069.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 28107510

฿ 1,229.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 36109010

฿ 1,429.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 33128012

฿ 1,642.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 41129512

฿ 2,444.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38149014

฿ 3,301.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38169014

฿ 3,479.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 431610016

฿ 3,652.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 531610516

฿ 5,074.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 491610018

฿ 5,419.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 492010020

฿ 5,684.00

OSG KOREA CARBIDE END MILLS 1 Piece(s) 5 Day(s) 562011020

Loading...

  1. 1

Basic Information

Material Tungsten carbide Tolerance 0~-0.015 Shank Suitable for the shrink holder system
Helix Angle(°) 45