1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HY-PRO Carbide Drills Regular Length Series_HYP-MG-GDR (202100900)

CARBIDE DRILL

HY-PRO Carbide Drills Regular Length Series_HYP-MG-GDR (202100900)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO carbide drill, regular length

 
Part Number
202100900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)

฿ 259.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 9.5302021009000.90.9

Loading...

  1. 1

Basic Information

Material Type Tungsten carbide Shank Suitable for the shrink holder system Helix Angle(°) 20
Tolerance m7

Please check the type/dimensions/specifications of the part 202100900 in the HY-PRO Carbide Drills Regular Length Series_HYP-MG-GDR series.

Products with similar specification

Part Number
202100700
202100800
202101000
202101100
202101200
202101300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)

฿ 259.00

1 Piece(s) 91 Day(s) 6.5302021007000.70.7

฿ 259.00

1 Piece(s) 91 Day(s) 8.5302021008000.80.8

฿ 259.00

1 Piece(s) 91 Day(s) 113020210100011

฿ 259.00

1 Piece(s) 91 Day(s) 11302021011001.11.1

฿ 259.00

1 Piece(s) 91 Day(s) 13302021012001.21.2

฿ 259.00

1 Piece(s) 91 Day(s) 13302021013001.31.3