1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HY-PRO HSS-Co.8 4 Flute Long End Mills Series HY-PRO CC-EML (H81020)

END MILL

HY-PRO HSS-Co.8 4 Flute Long End Mills Series HY-PRO CC-EML (H81020)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO HSS-Co.8, 4 flute long

 
Part Number
H81020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No Dc
(mm)

฿ 521.00

END MILL 1 Piece(s) 91 Day(s) 451090H8102010

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt High-Speed Steel

Please check the type/dimensions/specifications of the part H81020 in the HY-PRO HSS-Co.8 4 Flute Long End Mills Series HY-PRO CC-EML series.

Products with similar specification

Part Number
H81016
H81022
H81026
H81030
H81035
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No Dc
(mm)

฿ 462.00

1 Piece(s) 91 Day(s) 351075H810168

฿ 694.00

1 Piece(s) 91 Day(s) 5512105H8102212

฿ 1,053.00

1 Piece(s) 91 Day(s) 6516120H8102616

฿ 1,494.00

1 Piece(s) 91 Day(s) 7520140H8103020

฿ 2,349.00

1 Piece(s) 91 Day(s) 9025160H8103525