(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HY-PRO HSS-Co.8, 4 flute short
Tool Material Type | Cobalt High-Speed Steel |
---|
Please check the type/dimensions/specifications of the part H80714 in the HY-PRO HSS-Co.8 4 Flute Short End Mills Series HY-PRO CC-EMS series.
Part Number |
---|
H80710 |
H80711 |
H80712 |
H80716 |
H80720 |
H80722 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No | Dc (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 292.00 | 1 Piece(s) | 91 Day(s) | 15 | 8 | 60 | H80710 | 5 | ||
฿ 352.00 | 1 Piece(s) | 91 Day(s) | 15 | 8 | 60 | H80711 | 5.5 | ||
฿ 292.00 | 1 Piece(s) | 91 Day(s) | 15 | 8 | 60 | H80712 | 6 | ||
฿ 354.00 | 1 Piece(s) | 91 Day(s) | 20 | 10 | 60 | H80716 | 8 | ||
฿ 398.00 | 1 Piece(s) | 91 Day(s) | 25 | 10 | 70 | H80720 | 10 | ||
฿ 534.00 | 1 Piece(s) | 91 Day(s) | 30 | 12 | 80 | H80722 | 12 |
How can we improve?
How can we improve?