1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

170 Piece HSS Drill Set

170 PIECE HSS DRILL SET

170 Piece HSS Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Economy
Filter By :
Part Number :
  • From :
    ฿ 15,274.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ground flute High Speed Steel DIN338 Jobber drills
170 piece drill set, Ideal for general workshop or works stores applications
Heavy duty Steel Case with a moulded rigid insert drill store

 
Part Number
507-1726 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,274.56

฿ 10,183.55

170 PIECE HSS DRILL SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material HSS Set Contents HSS Drill Bits Number of Pieces 170
Minimum Size 1mm Set Type Jobber Drill Set Maximum Size 10mm

Please check the type/dimensions/specifications of the part 507-1726 in the 170 Piece HSS Drill Set series.