3D Printer Filament PLA 2.85mm 2.3 Kg

Brand :
RS Pro

Caution

    Product Description

    Poly Lactic Acid (PLA) is a biodegradable plastic made from renewable natural resources and one of the most popular materials for 3D printing. Plastics such as PLA are the most popular 3D printing material due to its simplicity, dimensional accuracy and low cost. PLA can be printed at a low temperature and does not require a heated bed and is one of the most environmentally friendly filaments available.
    PLA is a tough, easy to use high-grade PLA type of filament, ideal for 3D printing. Slightly modified, the filament retains the typical features of PLA but makes it tougher and less brittle. Due to a low shrinkage factor, PLA will not deform after cooling.

    This RS Pro range of PLA 3D printing material comes in various colours:
    125-4336 - Black
    125-4338 - White
    125-4340 - Blue
    125-4342 - Red
    125-4344 - Silver
    Features and Benefits
    • Tougher and less brittle compared to regular PLA
    • Easy to print at low temperature
    • Low warping
    • Biodegradable unlike ABS filament – PLA is derived from crops such as corn and sugar cane
    • Limited smell
    • Good shelf life

    It is important to store the filament correctly to maintain its quality. Over time the plastic will absorb moisture from the air, creating small water bubbles in the filament. These bubbles when heated in the extruder nozzle quickly reach boiling point, spoiling the print. The use of desiccant dehumidifiers to absorb the moisture is highly recommended

    Storage
    Cool and dry (15-25˚C) and away from UV light. Enhances the shelf life significantly

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat