(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mica Electrical Insulating Film【5 Pieces Per Package】

Mica Electrical Insulating Film

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 785-0815

  • Material
    Mica
  • Length
    304mm
  • Width
    200mm
  • Maximum Operating Temperature
    +500°C
  • Thickness
    0.25mm
  • Application
    Electrical
  • Dielectic Strength
    25kV/mm
  • Density
    2.15g/cm³
Part Number
785-0815 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 178.91

฿ 126.29

MICA FILM 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Basic Specifications

  • Material
    Mica
  • Length
    304mm
  • Width
    200mm
  • Maximum Operating Temperature
    +500°C
  • Thickness
    0.25mm
  • Application
    Electrical
  • Dielectic Strength
    25kV/mm
  • Density
    2.15g/cm³

Product Description

Operating voltage: 12 or 24Vdc
Aluminium construction
Current draw: 500mA at 12Vdc 250mA at 24Vdc (at temperature 20°C)
Operating temperature: -10 to 55°C (14 to 131°F)
Humidity: 0 to 95% non-condensing
Lock’s surface temperature: ambient temperature ±20% (when power is on)
Holding force: Up to 600lbs (272kg)
Weight: 2.0kg (approx)

Specifications of 785-0815

  • Material
    Mica
  • Length
    304mm
  • Width
    200mm
  • Maximum Operating Temperature
    +500°C
  • Thickness
    0.25mm
  • Application
    Electrical
  • Dielectic Strength
    25kV/mm
  • Density
    2.15g/cm³
Part Number
785-0815 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 178.91

฿ 126.29

MICA FILM 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1