1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Stretch Film

ANTISTATIC STRETCH FILM

Antistatic Stretch Film
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,495.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This antistatic stretch film is made from dissipative film with a 25 Micron thickness.
Suitable for use in hand wrapping as well as machine wrapping.

 
Part Number
815-7012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,495.19

฿ 4,330.34

ANTISTATIC STRETCH FILM 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 300mm Colour Pink Width 500mm
Type Stretch Film Conductive No Static Shielding No
Anti-Static Yes Complies with EN 61340-5-1 Yes Dissipative Yes
Thickness 0.025mm Surface Resistance 10^10Ω

Please check the type/dimensions/specifications of the part 815-7012 in the Antistatic Stretch Film series.