(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grounding Cord

Grounding Cord

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 798-9335

  • Colour
    Black
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    4.5m
  • Cord Type
    Low Profile
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Ring
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight
Part Number
798-9335 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 896.61

฿ 632.92

RS GROUNDING CORD 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Colour
    Black
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    4.5m
  • Cord Type
    Low Profile
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Ring
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight

Product Description

This ground wire from RS features a straight cord and a conical head with 1 megaohm resistor.
The grounding wire's built-in 10 mm stud will connect the socket to an ESD safe mat and the low profile head prevents the cord from being accidentally knocked.

Specifications of 798-9335

  • Colour
    Black
  • Complies with EN 61340-5-1
    Yes
  • Cord Length
    4.5m
  • Cord Type
    Low Profile
  • Stud Size
    10mm
  • Termination Type
    Press Stud - Ring
  • Lead Resistance
    1MΩ
  • Cord Style
    Straight
Part Number
798-9335 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 896.61

฿ 632.92

RS GROUNDING CORD 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1