1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Density Conductive Foam

LOW DENSITY CONDUCTIVE FOAM

Low Density Conductive Foam
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,172.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This conductive cushioning foam is a soft and flexible foam, ideal for use as cushioned packaging.
Even non-ferrous metals that are prone to corrosion – such as zinc and nickel etc – do not corrode in direct or vapour contact with this foam, even in high humidity atmospheres or at elevated temperatures.

 
Part Number
815-3474 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,172.43

฿ 2,781.76

LOW DENSITY CONDUCTIVE FOAM 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 1m Colour Black Width 1m
Type Foam Conductive Yes Static Shielding Yes
Anti-Static No Tensile Strength 70kPa Complies with EN 61340-5-1 Yes
Dissipative No Thickness 6mm Surface Resistance 1 x 10² ≤ 1 x 10⁵Ω
Foam Type Cushioning Volume Resistance <2.5 x 102Ω

Please check the type/dimensions/specifications of the part 815-3474 in the Low Density Conductive Foam series.