(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disposable Heel Grounder【20 Pieces Per Package】

Disposable Heel Grounder

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 466-8559

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    10⁵Ω
  • Reusable/Disposable
    Disposable
  • Non Marking
    Yes
  • Attachment Type
    Adhesive
  • Quantity Included
    100
  • Elastic/Non Elastic
    Non-Elastic
Part Number
466-8559 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 723.97

฿ 511.05

DISPOSABLE HEEL GROUNDER 1 Pack(s)

20 Pieces Per Package

8 Day(s)

Basic Specifications

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    10⁵Ω
  • Reusable/Disposable
    Disposable
  • Non Marking
    Yes
  • Attachment Type
    Adhesive
  • Quantity Included
    100
  • Elastic/Non Elastic
    Non-Elastic

Product Description

Economical disposable heel grounder, ideal for visitors
Designed for single use
Comfortable and easy to fit
Suitable for all high heel and flat shoe types
Made from conductive nylon
Self adhesive strip adheres to heel

Specifications of 466-8559

  • Type
    Heel Grounded
  • Complies with EN 61340-5-1
    Yes
  • Resistance
    10⁵Ω
  • Reusable/Disposable
    Disposable
  • Non Marking
    Yes
  • Attachment Type
    Adhesive
  • Quantity Included
    100
  • Elastic/Non Elastic
    Non-Elastic
Part Number
466-8559 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 723.97

฿ 511.05

DISPOSABLE HEEL GROUNDER 1 Pack(s)

20 Pieces Per Package

8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1