1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coiled Grounding Cords

RS COILED GROUNDING CORDS

Coiled Grounding Cords
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,328.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These coiled ground wires from RS offer 2.5 mm polyurethane insulation along with one megaohm resistors in socket ends.
The grounding wires can withstand 1250 V dc for at least one minute and feature a high-strength conductor for flexibility and strength. Products are made in the UK.

 
Part Number
798-9304 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,328.91

฿ 938.08

RS COILED GROUNDING CORDS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Cord Length 2m Stud Size 4mm
Lead Resistance 1MΩ Cord Style Coiled Single Wire/Dual Wire Single Wire
Includes Cord Yes Cord Colour Black Use Type Reusable

Please check the type/dimensions/specifications of the part 798-9304 in the Coiled Grounding Cords series.