(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Hand Spray

Anti-Static Hand Spray

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 514-486

  • Colour
    Colourless
  • Conductive
    No
  • Anti-Static
    Yes
  • Complies with EN 61340-5-1
    Yes
  • Dissipative
    No
  • Capacity
    250ml
  • Dispenser Type
    Spray
  • Format
    Spray
  • Cleanroom
    No
Part Number
514-486 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 968.27

฿ 683.50

RS PRO ANTI STATIC HAND SPRAY 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Colour
    Colourless
  • Conductive
    No
  • Anti-Static
    Yes
  • Complies with EN 61340-5-1
    Yes
  • Dissipative
    No
  • Capacity
    250ml
  • Dispenser Type
    Spray
  • Format
    Spray
  • Cleanroom
    No

Product Description

A non-foaming anti-static fluid in an easy-to-use finger-pumped spray
Provides long-term protection: monthly applications are adequate even in the driest environments
Provides effective cleansing action to working surfaces and VDU screens
Non-flammable

Specifications of 514-486

  • Colour
    Colourless
  • Conductive
    No
  • Anti-Static
    Yes
  • Complies with EN 61340-5-1
    Yes
  • Dissipative
    No
  • Capacity
    250ml
  • Dispenser Type
    Spray
  • Format
    Spray
  • Cleanroom
    No
Part Number
514-486 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 968.27

฿ 683.50

RS PRO ANTI STATIC HAND SPRAY 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1