1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Bonding Brackets

Earth Bonding Brackets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,490.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fits under the bench
Connects operators and other elements of the EPA to ground
Complete with 2m earth lead
Moulded from ABS with rounded corners

 
Part Number
287-7509SALE
298-3913SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Type

฿ 3,808.89

฿ 2,539.39

EARTH BONDING BRACKETS 1 Piece(s) 8 Day(s) 104 mm Banana Stud x 3

฿ 3,490.44

฿ 2,327.08

EARTH BONDING BRACKETS 1 Piece(s) 8 Day(s) 1010 mm Stud, 4 mm Stud x 2

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Accessory Type Earth Bonding Bracket Termination Type Ring Terminal