1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Earth Bonding Point Box

EARTH BONDING POINT BOX

Earth Bonding Point Box
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,788.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fits in the bench top
Connects up to 3 operators to ground
Complete with 2m earth lead with ring terminal
Easy to fit using self adhesive pads

 
Part Number
392-135 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,788.96

฿ 1,859.40

EARTH BONDING POINT BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Accessory Type Earth Bonding Box Connector Type 10mm x 2 4m Socket x 1
Termination Type Ring Terminal

Please check the type/dimensions/specifications of the part 392-135 in the Earth Bonding Point Box series.