1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Metal

ADJUSTABLE METAL

Adjustable Metal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 619.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Premium quality metal band and cord set
Adjustable band using 5 x 10mm links

 
Part Number
287-7414 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 619.20

฿ 437.09

ADJUSTABLE METAL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Cord Length 1.8m Stud Size 10mm
Lead Resistance 1MΩ Cord Style Straight Single Wire/Dual Wire Single Wire
Includes Cord Yes Band Material Metal Wrist Strap Size Adjustable
Cord Colour Yellow Use Type Reusable Band Colour Blue

Please check the type/dimensions/specifications of the part 287-7414 in the Adjustable Metal series.