1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Bonding Boxes

EARTH BONDING BOXES

Earth Bonding Boxes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,035.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fits under the bench
Connects up to 3 elements of the EPA to ground
Complete with 2m earth lead with spade terminals
Moulded from ABS with rounded corners

 
Part Number
298-3957 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,035.21

฿ 1,356.87

EARTH BONDING BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Accessory Type Earth Bonding Box Connector Type 10 mm Stud x 3
Termination Type Ring Terminal

Please check the type/dimensions/specifications of the part 298-3957 in the Earth Bonding Boxes series.