1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Ergoclean Wrist Strap Set

ADJUSTABLE ERGOCLEAN SET

Adjustable Ergoclean Wrist Strap Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 622.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This adjustable, ergoclean, anti static wrist strap set from RS includes a black wrist strap with 10 mm snap socket and black, 1.8 m coiled cord with 10 mm snap socket and banana plug.
Comfortable for long use with superior contact metal band
10 mm snap stud
Adjustable by adding or removing links from 145 mm to 190 mm

 
Part Number
798-9275 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 622.55

฿ 439.46

ADJUSTABLE ERGOCLEAN SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Complies with EN 61340-5-1 Yes Cord Length 1.8m Stud Size 10mm
Lead Resistance 1MΩ Cord Style Coiled Single Wire/Dual Wire Single Wire
Includes Cord Yes Band Material Metal Wrist Strap Size Adjustable
Cord Colour Black Use Type Reusable Band Colour Black

Please check the type/dimensions/specifications of the part 798-9275 in the Adjustable Ergoclean Wrist Strap Set series.