(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
122-9156 |
122-9157 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width | Height |
---|---|---|---|---|---|---|---|---|
฿ 9,776.49 ฿ 6,517.99 |
STATFREE ESD DISSIPATIVE ULTRA | 1 Pack(s) |
100 Pieces Per Package |
8 Day(s) | 200mm | 250 mm | ||
฿ 8,465.89 ฿ 5,644.21 |
STATFREE ESD DISSIPATIVE ULTRA | 1 Pack(s) |
100 Pieces Per Package |
8 Day(s) | 250mm | 300 mm |
RS Pro Statfree ESD ultra clear dissipative bags are used for packaging ESD and sensitive items in an ESD protected area. The bags are ultra-clear and provide you the ability to see the contents and review any information contained within the bag. The dissipative bags protect any contents reducing the risk of damage and have a polyester construction. The bags include a low charging zipper are puncture resistant to 14 lbs and are free from amines, N-octanoic acid, silicones and heavy metals. ESD BagsDissipativePolyester constructionPolycarbonate compatibleUltra-clear Protects contentReduces damage riskLow charging zipperSide weld sealsLow charge generationPuncture resistant to 14 lbsNon-corrosivePrinted with the ESD protective symbolPrinted with date and lot codeVarious sizes available
Part Number |
---|
122-9156 |
122-9157 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width | Height |
---|---|---|---|---|---|---|---|---|
฿ 9,776.49 ฿ 6,517.99 |
STATFREE ESD DISSIPATIVE ULTRA | 1 Pack(s) |
100 Pieces Per Package |
8 Day(s) | 200mm | 250 mm | ||
฿ 8,465.89 ฿ 5,644.21 |
STATFREE ESD DISSIPATIVE ULTRA | 1 Pack(s) |
100 Pieces Per Package |
8 Day(s) | 250mm | 300 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?