(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Shielding Bags【100 Pieces Per Package】

Static Shielding Bags

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 957.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
182-8792 SALE
182-8815 SALE
182-8821 SALE
182-8843 SALE
287-8221 SALE
387-6406 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width Height

฿ 957.44

฿ 675.86

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 76mm 127 mm

฿ 1,797.97

฿ 1,198.71

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 127mm 203 mm

฿ 2,051.35

฿ 1,367.64

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 152mm 254 mm

฿ 4,344.61

฿ 2,896.55

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 254mm 305 mm

฿ 2,877.60

฿ 1,918.50

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 203mm 305 mm

฿ 6,194.59

฿ 4,129.93

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 305mm 406 mm

Basic Specifications

  • Colour
    Silver
  • Conductive
    Yes
  • Static Shielding
    Yes
  • Anti-Static
    Yes
  • Quantity Per Package
    100
  • Moisture Barrier
    No
  • Bubble Bag
    No
  • Complies with EN 61340-5-1
    Yes
  • Closure Type
    Heat Seal
  • Dissipative
    Yes

Product Description

Shielding bags are designed to protect ESD sensitive components and assemblies from all harmful aspects of static electricity. Their Faraday cage design ensures ESD safety.
Available as heat sealable or zip lock. The zip lock offers convenient, easy closure thereby guaranteeing ESD protection
3-layer, buried 'metal' design offers dissipative outer, anti-static inner and buried metal for complete ESD safety
ZIP Lock bag illustrated

Part Number
182-8792 SALE
182-8815 SALE
182-8821 SALE
182-8843 SALE
287-8221 SALE
387-6406 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width Height

฿ 957.44

฿ 675.86

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 76mm 127 mm

฿ 1,797.97

฿ 1,198.71

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 127mm 203 mm

฿ 2,051.35

฿ 1,367.64

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 152mm 254 mm

฿ 4,344.61

฿ 2,896.55

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 254mm 305 mm

฿ 2,877.60

฿ 1,918.50

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 203mm 305 mm

฿ 6,194.59

฿ 4,129.93

STATIC SHIELDING BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 305mm 406 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1