(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Pink Bags【100 Pieces Per Package】

Antistatic Pink Bags

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 116.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
287-7852 SALE
287-7868 SALE
287-7880 SALE
287-7919 SALE
287-7925 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width Height

฿ 116.67

฿ 82.35

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 125mm 75 mm

฿ 284.81

฿ 201.05

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 155mm 100 mm

฿ 729.45

฿ 514.92

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 229mm 152 mm

฿ 811.39

฿ 572.76

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 255mm 205 mm

฿ 1,501.32

฿ 1,059.78

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 356mm 254 mm

Basic Specifications

  • Colour
    Pink
  • Conductive
    No
  • Static Shielding
    No
  • Anti-Static
    Yes
  • Quantity Per Package
    100
  • Moisture Barrier
    No
  • Bubble Bag
    No
  • Complies with EN 61340-5-1
    Yes
  • Closure Type
    Heat Seal
  • Dissipative
    No

Product Description

Antistatic bags prevent the build-up of electrostatic fields.All shielded bags feature a robust, re-usable design.
Pink anti static bag 300 gauge / 75 micron
Designed for non ESD sensitive components and assemblies
Not recommended for ESD sensitive components
Antistatic bags are blow-moulded with antistatic additives from Low Density Polyethylene (LDPE)
Soft texture and flexible

Part Number
287-7852 SALE
287-7868 SALE
287-7880 SALE
287-7919 SALE
287-7925 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Width Height

฿ 116.67

฿ 82.35

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 125mm 75 mm

฿ 284.81

฿ 201.05

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 155mm 100 mm

฿ 729.45

฿ 514.92

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 229mm 152 mm

฿ 811.39

฿ 572.76

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10 255mm 205 mm

฿ 1,501.32

฿ 1,059.78

ANTISTATIC PINK BAGS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10 356mm 254 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1