(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
550-072 |
550-101 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width | Height |
---|---|---|---|---|---|---|---|---|
฿ 62.44 ฿ 44.07 |
CONDUCTIVE BAGS | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 203mm | 127 mm | ||
฿ 424.57 ฿ 299.70 |
CONDUCTIVE BAGS | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 406mm | 305 mm |
Ideal packaging for tubes of IC'sBlack conductive bags made from blow moulded LDPE with carbonThe black bag is light tight and effectively avoids accumulation of electric charge on the bag and its contentsSuitable for storage of components whilst in an EPAProtects contents from damage of electromagnetic wave and staticThis product can be heat sealed and offers medium level static protectionFilm thickness 75 micron
Part Number |
---|
550-072 |
550-101 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width | Height |
---|---|---|---|---|---|---|---|---|
฿ 62.44 ฿ 44.07 |
CONDUCTIVE BAGS | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 203mm | 127 mm | ||
฿ 424.57 ฿ 299.70 |
CONDUCTIVE BAGS | 1 Pack(s) |
10 Pieces Per Package |
8 Day(s) | 406mm | 305 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?