1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Bubble Wrap Rolls

ANTISTATIC BUBBLE WRAP ROLLS

Antistatic Bubble Wrap Rolls
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,585.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-static generating "bubble wrap" film
Offers excellent protection to finished goods
Ideal for the outer packaging of an already shielded product

Part Number
356-2315 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,585.69

฿ 4,390.68

ANTISTATIC BUBBLE WRAP ROLLS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 50m Colour Pink Width 500mm
Type Bubble Wrap Conductive No Static Shielding No
Anti-Static Yes Complies with EN 61340-5-1 Yes Dissipative Yes
Thickness 4mm Surface Resistance 10^10Ω

Please check the type/dimensions/specifications of the part 356-2315 in the Antistatic Bubble Wrap Rolls series.