1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EPA Floor Marking Tape

EPA FLOOR MARKING TAPE

EPA Floor Marking Tape
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,498.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for marking out the floor area of the EPA
Includes the ESD logo and text

 
Part Number
340-7533 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,498.31

฿ 1,665.62

EPA FLOOR MARKING TAPE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Material PVC Length 66m Colour Black/Yellow
Width 50mm Conductive No Anti-Static Yes
Complies with EN 61340-5-1 Yes Dissipative No Cleanroom No
Usage Type Floor Text/Logo On Tape ESD Protected Area

Please check the type/dimensions/specifications of the part 340-7533 in the EPA Floor Marking Tape series.