1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Wristband Tester

PORTABLE WRISTBAND TESTER

Portable Wristband Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,957.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique, easy-to-use wristband tester designed to check that the wristband is working and is in good contact with the wearers skin
Easy to use wristband tester
Designed to check that the wristband is working and is in good contact with the wearers skin
Checks between 750kΩ to 35MΩ
Terminals: 10mm stud, 4mm banana and post for croc clip
Audible noise on pass

 
Part Number
253-0727
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,957.00

PORTABLE WRISTBAND TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Width 70mm Complies with EN 61340-5-1 Yes Height 115 mm
Depth 26 mm Power Source Battery, Mains Display Type LED
Equipment Type Tester Supply Voltage 9V dc Test Point Wrist