1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Wrist Strap Tester

WRIST STRAP TESTER

Portable Wrist Strap Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS Pro portable wrist strap tester is a battery operated on-demand wrist strap tester. The tester operates by a 9 V battery plus the tester can also be wall or surface mounted using the hook and loop fastener supplied. This wrist strap tester is ideal for small labs, spot checks ensuring compliance. How the tester works is that you plug in your coiled cord attaching it to the tester. Completing the path of current flow in turn illuminates the tester to green giving you a, test good, result. A test good result meets ANSI ESD S20.20 and ANSI ESD S1.1. If the wrist strap fails, an audible alarm brings it to your attention.
Portable wrist strap tester
Battery operated
9 V battery supplied
Can be wall or surface mounted
Hook and loop fastener supplied
Audible alarm
Low battery indicator
Compact
Ensures compliance
Operating temperature 0°C to 40°C
Test voltage 4 V dc
Weight 0.1 kg

 
Part Number
122-9143
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,108.00

WRIST STRAP TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Width 70mm Complies with EN 61340-5-1 Yes Height 90 mm
Depth 30 mm Power Source Battery Display Type LED
Equipment Type Tester Supply Voltage 9V Test Point Wrist