1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Resistance/Resistivity Checker

SURFACE RESISTANCE

Surface Resistance/Resistivity Checker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,056.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This Surface Resistant / Resistivity Checker from RS is a battery-powered, portable testing device that allows quick and easy testing of material surface resistivity.
Row of 10 resistance indicator lights
Fitted with automatic test voltage selection
Low battery indicator

 
Part Number
821-1264
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,056.00

SURFACE RESISTANCE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Width 70mm Complies with EN 61340-5-1 Yes Height 130 mm
Depth 32 mm Power Source Battery Display Type LED
Equipment Type Resistivity Tester Supply Voltage 9V Test Point Surface