1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soldering Tips

Soldering Tips
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 108.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This range of RS PRO soldering tips offer quality and reliability for all your soldering needs. This range includes several shape and size options.
These RS PRO soldering tips feature a smaller tip size which enables efficient transfer of heat while maintaining high performance.
What are they used with?
RS PRO Soldering Tips for the 799-8939 and 799-8948 Soldering Stations.

Versions Available:
799-8976 - 0.2mm Conical Sharp
799-8979 - 1.2mm Conical Chisel
799-8973 - 2.4mm Conical Chisel
799-8982 - 3.2mm Conical Chisel
799-8985 - 0.8mm Straight Conical
799-8989 - 2mm Conical Bevel

 
Part Number
799-8976SALE
799-8979SALE
799-8985SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip Size Tip Shape

฿ 108.46

฿ 76.56

SOLDERING TIPS 1 Piece(s) 8 Day(s) 100.2 mmConical Sharp

฿ 175.23

฿ 123.69

SOLDERING TIPS 1 Piece(s) 8 Day(s) 101.2 mmConical Chisel

฿ 108.46

฿ 76.56

SOLDERING TIPS 1 Piece(s) 8 Day(s) 100.8 mmStraight Conical

Loading...

  1. 1

Basic Information

For Use With AT60D Solder Iron, AT80D Solder Iron Tip Series AT