(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Abeco De-soldering Pumps

Abeco De-soldering Pumps

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 343-7253

  • Length
    200mm
  • Size
    Standard
  • Anti-Static
    Yes
  • Body Material
    Plastic
  • Nozzle Material
    Silicone Rubber
Part Number
343-7253 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,004.97

฿ 709.41

ABECO DE SOLDERING PUMPS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Length
    200mm
  • Size
    Standard
  • Anti-Static
    Yes
  • Body Material
    Plastic
  • Nozzle Material
    Silicone Rubber

Product Description

Desoldering pumps with flexible nozzles for ease of operation
Available with anti - static nozzle, ensuring excellent component protection

Specifications of 343-7253

  • Length
    200mm
  • Size
    Standard
  • Anti-Static
    Yes
  • Body Material
    Plastic
  • Nozzle Material
    Silicone Rubber
Part Number
343-7253 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,004.97

฿ 709.41

ABECO DE SOLDERING PUMPS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1