1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cordless Soldering Iron 15W (545-008)

CORDLESS SOLDERING IRON 35W

Cordless Soldering Iron 15W (545-008)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Separation from mains supply eliminates voltage spikes/surges and absence of earth allows use on isolated/floating components
Nominal power equivalent to 35W irons
Rechargeable unit with built-in nickel-cadmium batteries
Safety lock for power switch
Operating temperature 350°C reached within 7 seconds
Two light fittings mounted on tip holder provide illumination of soldering area

 
Part Number
545-008 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType For Use With Maximum Operating Temperature Plug Type Wattage Power Type Tip Shape Soldering Tip Temperature

฿ 6,365.00

฿ 4,243.55

CORDLESS SOLDERING IRON 35W 1 Piece(s) 8 Day(s) Soldering Iron-+350°CBritish Plug15WBattery-+350°C

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 545-008 in the Cordless Soldering Iron 15W series.

Products with similar specification

Part Number
547-830
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType For Use With Maximum Operating Temperature Plug Type Wattage Power Type Tip Shape Soldering Tip Temperature

฿ 1,059.76

1 Piece(s) 8 Day(s) -Engel B50; S50 & B50-A Soldering Irons----Straight Conical-