1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

885-6126 Soldering Iron AT90DH

RS SOLDERING IRON AT90DH

885-6126 Soldering Iron AT90DH
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,376.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS PRO 885-6126 is a 90W, 220V soldering iron. It is designed for use with the RS PRO 799-8941 soldering station.
The RS PRO 799-8941 soldering iron contains a conductive silver alloy and can heat from room temperature to 350°C in just 10 seconds. It has a black plastic and rubber handle for comfortable use over longer periods of time.
What tips are compatible with the RS PRO 885-6126 soldering iron?
(799-8945) 2mm Bevel
(799-8954) 0.25mm Conical Sharp
(799-8957) 1.2mm Conical Bevel
(799-8951) 2.4mm Conical Bevel
(799-8960) 0.7mm Conical Chisel
(799-8963) 0.8mm Conical Chisel
(799-8967) 0.8mm Conical Chisel

 
Part Number
885-6126 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,376.76

฿ 4,918.09

RS SOLDERING IRON AT90DH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 220V ac Type Soldering Station For Use With 900M Series Soldering Tip
Model Number AT90DH Maximum Operating Temperature +500°C Minimum Operating Temperature +100°C
Wattage 90W Power Type Electric Soldering Tip Temperature +200°C
Number of Outputs 1 Tip Series 900M

Please check the type/dimensions/specifications of the part 885-6126 in the 885-6126 Soldering Iron AT90DH series.