1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Irons 230V

RS HIGH POWER IRONS 230V

High Power Irons 230V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,392.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed for high power soldering jobs requiring heat retention at the tip.
80W to 300W range
Predominantly used for soldering metal sheets or branding
Can be used to cut vinyl canopy fabric
Long life span due to high quality heater
ON/OFF switch on handle
Copper tip fitted
Fitted with BP mains plug

 
Part Number
771-9521 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,392.55

฿ 1,595.11

RS HIGH POWER IRONS 230V 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 230V Type Soldering Iron Plug Type British Plug
Wattage 200W Power Type Electrical

Please check the type/dimensions/specifications of the part 771-9521 in the High Power Irons 230V series.