(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Irons 230V

Soldering Irons 230V

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 771-9489

  • Voltage Rating
    230V
  • Type
    Soldering Iron
  • Plug Type
    British Plug
  • Wattage
    60W
  • Power Type
    Electric
Part Number
771-9489 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,763.71

฿ 1,842.57

RS SOLDERING IRONS 230V 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Voltage Rating
    230V
  • Type
    Soldering Iron
  • Plug Type
    British Plug
  • Wattage
    60W
  • Power Type
    Electric

Product Description

From RS PRO, this series of soldering irons are available in a range of power outputs from 15 W up to 100 W. The soldering iron tip diameter also increases as the power rating increases. These soldering irons operate at 230 volts and you can choose a model with either a UK plug or Type F Schuko Plug.
Triangular shaped handle for comfortable handling
Plastic handle
100% impact resistant
High quality nichrome heater element with thermal stability
Seamless stainless steel barrel restraining heat expansion

Specifications of 771-9489

  • Voltage Rating
    230V
  • Type
    Soldering Iron
  • Plug Type
    British Plug
  • Wattage
    60W
  • Power Type
    Electric
Part Number
771-9489 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,763.71

฿ 1,842.57

RS SOLDERING IRONS 230V 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1