1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Free 3% Ag Solders

LEAD FREE 3 AG SOLDERS

Lead Free 3% Ag Solders
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,030.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This solder wire from RS is a resin-based, SAC305 lead free solder wire that utilises a synthetically refined resin and effective activator package.
The alloy used in this solder wire conforms to J-STD 006 and contains 96.5% tin, 3.0% silver and 0.5% copper.
The flux formulation of this solder wire is ideal for wetting common Printed Circuit Boards (PCBs) and any components as it leaves behind a clear residue that can be easily removed with dry brushing for a cleaner look or safely left on the PCB after soldering.
Versatile solder wire that is suitable for a wide range of soldering tasks
Typical temperature of soldering iron tip for use with this solder is 360-400°C
Melting point is 217-219°C
Flux content 3.3%

Part Number
756-8913 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,030.47

฿ 2,020.41

LEAD FREE 3 AG SOLDERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Model Number SAC305 NC600 Percent Tin 0.965 Flux Content Percent 0.022
Product Form Wire Percent Copper 0.005 Flux Type Rosin Based
Percent Silver 0.03 Product Weight 250g Wire Diameter 1.27mm
Melting Point +217 → +221°C

Please check the type/dimensions/specifications of the part 756-8913 in the Lead Free 3% Ag Solders series.