1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tin/Lead Solder Wire

RS TIN LEAD SOLDER WIRE

Tin/Lead Solder Wire
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,843.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This resin-based solder wire is a 60/40 tin/lead solder wire, with the solder flux formulated for wetting all common Printed Circuit Boards (PCBs) and components.
The residue left after soldering is clear and can be safely left on the PCB after soldering is complete.
Versatile solder wire that is ideal for a varied range of soldering tasks
Solder wire alloy contains 60% tin and 40% lead, conforming to J-STD 006
Melting point is between 183-188°C
2.2% flux content
Typical temperature for soldering iron tip is 320-360°C for use with this solder

Part Number
800-7646 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,843.55

฿ 2,562.49

RS TIN LEAD SOLDER WIRE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Model Number 60/40 NC600 Percent Tin 0.6 Flux Content Percent 0.022
Product Form Wire Percent Lead 0.4 Flux Type Rosin Based
Product Weight 500g Wire Diameter 1.01mm Melting Point +183 → +188°C

Please check the type/dimensions/specifications of the part 800-7646 in the Tin/Lead Solder Wire series.