Standard Colour Semi-Open Fronted Storage Bins

Caution
Product Description
From RS Pro range of high-quality plastic storage bins made from robust polypropylene designed for simple and effective small parts organisation and storage in the workplace and in the home. These storage bins are stackable and can be stacked on top of one another to provide both a space saving solution to your storage needs and ease of handling. The front of the bin is open to allow easy access to the contents. Moulded recesses on the front of the bin allow the insertion of index cards or labels for easy identification of contents. The colour coding of the bins helps with identification and facilitates easier and more efficient organisation.
• These plastic storage bins have the following features and benefits:
• Strong and heavy-duty design with reinforced base, sides and stacking rim
• Made from injection moulded robust polypropylene which is both durable and resistant to most industrial solvents
• Polypropylene can withstand a temperature range from -15 °C to +50 °C. However, this is dependant upon use or application and may not apply when the storage bin is under load or stress
• Non-toxic
• The inside faces of the plastic storage container are smooth, clean and hygienic and prevent the build-up of substances such as grease. These storage bins are also easy to clean
• Moulded in index card slot on the front of the storage bin is provided for product identification