(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small IC ESD Storage Boxes【5-10 Pieces Per Package】

Small IC ESD Storage Boxes

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,260.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
287-8091 SALE
550-864 SALE
550-870 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Length Width Height

฿ 1,260.08

฿ 889.49

SMALL IC STORAGE BOXES 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10 89mm 64mm 16 mm

฿ 1,709.28

฿ 1,139.58

SMALL IC STORAGE BOXES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 40mm 40mm 13.5 mm

฿ 1,757.53

฿ 1,171.75

SMALL IC STORAGE BOXES 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10 77mm 55mm 19 mm

Basic Specifications

  • Material
    Carbon, Polypropylene
  • Conductive
    Yes
  • Static Shielding
    Yes
  • Anti-Static
    No
  • Complies with EN 61340-5-1
    Yes
  • Dissipative
    No
  • Application
    Shipping/Storage of Circuit Boards
  • Material Properties
    Conductive
  • Surface Resistivity Range
    10.6Ω

Product Description

Conductive IC storage boxes, designed to store IC's and other small components
Ideal for use in the field in stores and for transit
Fitted with 6mm high dense foam in the base

Part Number
287-8091 SALE
550-864 SALE
550-870 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Length Width Height

฿ 1,260.08

฿ 889.49

SMALL IC STORAGE BOXES 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10 89mm 64mm 16 mm

฿ 1,709.28

฿ 1,139.58

SMALL IC STORAGE BOXES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 40mm 40mm 13.5 mm

฿ 1,757.53

฿ 1,171.75

SMALL IC STORAGE BOXES 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10 77mm 55mm 19 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1