1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Platform Truck

RS HYDRAULIC PLATFORM TRUCK

Hydraulic Platform Truck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69,711.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Professional heavy duty hydraulic lift truck that can be used for moving, lifting and positioning loads up to 300kg, as well as being a mobile service bench. The composite castor wheels make it easy to position and smooth over rough workshop and warehouse flooring.
Fitted with four composite wheels, two fixed and two locking castor
One-piece hydraulic unit controlled by large rear mounted foot pedal
Safety release mechanism positioned on handlebar for smooth controlled descent
Safety bars to prevent inadvertent lowering
Suitable for numerous garage, industrial and warehouse applications
Supplied with non-slip platform cover for added load security

 
Part Number
851-7537
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 69,711.00

RS HYDRAULIC PLATFORM TRUCK 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 820mm Width 520mm Height 770mm
Dimensions 820 x 520 x 770mm Load Capacity 300kg Wheel Diameter 125mm
Platform Material Steel Truck Style Flatbed Foldable No
Number of Platforms 1 Frame Material Steel